- Easy assembly and disassembly
- For two-hole and four-hole fixed flange bearings, diameter 40
- No damage due to flexible material
- Lack of access to the bearing area prevents injuries
- Individual colours available upon request
Change Language :
Simple protection against rotating shafts
The igubal® EC end cap can protect against external influences when simply attached to two-hole and four-hole flange bearings.
The end caps are available in orange as standard, but can also be produced in customer-specific colours and with company logos upon request!
EC-204: Suitable for two-hole and four-hole flanged bearings FL/F204-KS as well as EFOM/EFSM-30 with igumid G housings
EC-206: Suitable for two- and four-hole flanged bearings FL/F206-KS with igumid G housing
EC-208: Suitable for two- and four-hole flanged bearings FL/F208-KS as well as compact version FL/F208-30/35/40-KS with igumid G housings
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr