- NEW: With PROFINET/PROFIdrive: more performance for the same price due to free extension
- For single axes, line, flat, linear and room linear robots and delta robots
- No software installation or app required
- Use with PC, tablet or smart phone
- Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
- Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway), PROFINET/PROFIdrive for connection to master control systems such as Siemens or Beckhoff
- Matching sample programs
- You can find all the information that is congruent with the D1 dryve, incl. PROFINET/PROFIdrive, in the download area of the D1 dryve.
drylin® D2 motor control system for stepper, DC and EC/BLDC motors
dryve motor control system - select, click, control...
Travel distances, positions, speeds, operating times - easily defined with the new igus® web-based control system for drylin® E linear systems.
- New: PROFINET/PROFIdrive has been integrated into the D2 (software integration), every D2 can be upgraded via firmware update.
- No software or app installation required, quick start-up
- Control system possible via smart phone (browser), tablet or laptop
- Simple and intuitive user interface, control system set up in minutes
- Compatible with numerous industrial control systems (e.g. Siemens S7 / Beckhoff)
- For DC, EC and stepper motors
Ready to use immediately
The dryve motor control system can either be connected to your network or you can connect directly to the control unit (PC or PLC) via a network cable. You can then start the control system directly in the browser without software installation. This allows adjustments to be carried out in one minute.
Easy control
You can use the simple intuitive user interface to parametrise travels, position, speed and operating time of your linear axis even as an amateur. Movements that are continuously repeated are known as "looping" and can be set in just a few seconds. A teach function enables position settings to be made with just one mouse click.
Industry standards
With standardised communication protocols such as PROFINET/PROFIdrive, CANopen or Modbus TCP as gateway, it is easy to connect the system to industrial controllers such as Siemens S7 or Beckhoff. The ten digital inputs and outputs enable extremely easy communication with industrial controllers but also with low-price open-source modules such as Arduino or Raspberry Pi.
Powerful technology
The D2 supports DC, EC and stepper motors both in open loop and closed loop technology. Load and logic supply are separate in order to operate machines safely. The high supply voltage of up to 48V ensures high motor speeds. The strong nominal current of 7A and the high peak current of 21A results in powerful and dynamic movements.