Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series 15050 ESD chain, openable from both sides
E4/light ESD - low weight, large interior space and cost-effective. The system E4/light features appear in two places: a reduced thickness of the side links (for all types), and a thinner crossbar for series14240. E4/light e-chains® offer an optimum price/performance ratio for many applications. Especially for short travels, hanging and small standing applications. E4/light types are often first choice.
Typical industries and applications
- Pick and place machines
- Semi-conductor machines
- Linear motors, actuators
- Measuring equipment
- Machine tools
- General machinery, etc.
Available inner widths Bi: 75 to 300mm
Available bend radii R: 150 to 250mm
Pitch: 91mm/link = 11 links/m