drylin® NT telescopic rail | Heavy duty

NT-35-P-HD product image
igus-icon-lupe
NT-35-P-HD product image
igus-icon-lupe
NT-35-P-HD product image
igus-icon-lupe
1 from 3
NT-35-P-HD product image
NT-35-P-HD product image
NT-35-P-HD product image
  • Telescopic extension up to 1,000mm in the application area up to max. +80°C
  • Telescopic rail can be ordered with infinite adjustment from 140 - 1,000mm
  • Selected coating with iglidur® IC-05, after test: linear short stroke, lasts up to four times longer than iglidur® IC-01
igus-icon-lieferzeitNT-35-P-HD
silver

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h