Flange bearings | Online-Shop

Polymer Flange Bearings with Misalignment Compensation
Discover our lightweight and lubrication-free flange bearings made of high-performance polymer.  With identical hole spacing, they are an ideal, lighter alternative to traditional metal flange bearing units – weighing up to 80% less. Spherical balls according to DIN ISO 12240 or bearing inserts according to DIN 626-1 reliably compensate for misalignment, ensuring precise, play-free shaft mounting. Alongside standard models, our range includes compact versions for limited installation space, as well as split flange bearings that can be mounted directly around the shaft without disassembling surrounding components. Each product page contains technical data and direct access to our CAD database. Order your flange bearing online today and enjoy attractive prices, fast delivery and a wide selection.

Number of products: 0

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h