1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: GFI-0203-02
- Material: iglidur® G
- Shape: Flanged bearings
- Dimensions:
- d1 0.125 in
- d2 0.1875 in
- d3 0.312 in
- b1 0.125 in
- b2 0.032 in
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Excellent coefficient of friction
- Resistant to edge pressure
- Resistant to shocks and impacts
- Particularly resistant to dirt and dust
- Resistant to high loads (>60N/mm²)
- Mould resistant according to DIN EN ISO 846
- Fogging behaviour according to DIN 75201-B
iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. Extraordinarily good in all technical disciplines and above all the classic all-rounder in the sum of the general, mechanical, thermal and tribological specifications.
Typical application areas
- Agricultural engineering
- Automotive
- Construction machinery
- Mechanical engineering
- Sport, fitness & rehab
When do I use it?
- If I need an economical all-round material
- For low to medium surface speeds
- If the material needs to be suitable for different shafts
- For pivoting and rotation applications
When do I not use it?
- If mechanical rework is required
- If the very highest wear resistance is required
- If universal chemical resistance is required
- If temperatures are continuously higher than +130°C
- For use under water
Unsure if it fits?