iglidur® E, flange bearing, mm - EFM

iglidur® E, flange bearing, mm - EFM
iglidur® E, flange bearing, mm - EFM drawing
1 from 2
iglidur® E, flange bearing, mm - EFM
iglidur® E, flange bearing, mm - EFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: EFM-0608-06
  • Material: iglidur® E
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Long service life with aluminum shafts
  • Good wear properties in linear and pivoting applications
iglidur E is particularly characterised by its long service life in combination with shafts made of aluminium. Especially in linear and pivoting motion profiles, iglidur E offers particularly good wear properties. ​