iglidur® X, two hole flange bearing, mm

The chemical and temperature specialist, up to 150MPa static

iglidur® X, two hole flange bearing, mm
iglidur® X, two hole flange bearing, mm drawing
1 from 2
iglidur® X, two hole flange bearing, mm
iglidur® X, two hole flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XFL-25
  • Material: iglidur® X
  • Shape: Flange bearings
  • Dimensions:
    • d1 25 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Temperature-resistant from -100°C to +250°C in continuous operation
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Universal chemical resistance
  • High compressive strength
iglidur® - maintenance-free two hole flange bearing

With this type, it is possible to use iglidur® high-performance plain bearings where no precisely toleranced housing bores are possible. The design means that high loads are possible with minimal demands on the precision of the housings.

iglidur® X is designed for higher speeds than other iglidur® bearings due to its high temperature resistance in combination with high compressive strength and chemical resistance.
  • Wear-resistant
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Lightweight
  • Lubrication-free
 
When to use it?
  • If a bolted two hole flange bearing is required
  • If a clip bearing solution as a sheet metal feed-through is not sufficient
  • If very coarse housing tolerances are present
  • If the press fit of a press-fit bearing is not sufficient as locating spigot
When not to use it?
  • If additional angle compensation is required
  • If a screw connection is not possible
  • If a long guide length is required
Use our filter options to find the suitable product

Assembly

Depending on the loads, different types of mounting can be considered. With low radial loads, it is sufficient to simply mount iglidur® flange mounted bearings to a surface with two screws. For higher radial loads, it is recommended to support the iglidur® flange mounted bearing on the reinforced side in the load direction in a hole. Large tolerances are permissible for this hole, since it is only important to additionally support the iglidur® flange mounted bearing. In order to support even higher radial loads, the iglidur® flange mounted bearing can be pressed in with the longer side in a hole with H tolerance. The additional screw connection secures the seat of the bearing in the housing. No special tools or devices are required for the assembly of the iglidur® maintenance-free flange mounted bearings. It is also easy to align the bearings on shafts with multiple bearings during assembly.
Unsure if it fits?