iglidur® GLW, thrust washer, mm - GLWTM

Cost-effective material for mass production

iglidur® GLW, thrust washer, mm - GLWTM
iglidur® GLW, thrust washer, mm - GLWTM drawing
1 from 2
iglidur® GLW, thrust washer, mm - GLWTM
iglidur® GLW, thrust washer, mm - GLWTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GLWTM-0713-005
  • Material: iglidur® GLW
  • Shape: Thrust washers
  • Dimensions:
    • d1 7 mm
    • d2 13 mm
    • s 0.5 mm
    • h 0.2 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Cost-effective material for mass production
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibrations
  • Lubrication and maintenance-free
iglidur® GLW | Low-cost material for high quantities
 
  • Applications with static loads
  • Cost-effective
  • Dirt-resistant
  • Resistant to vibration
  • Lubrication- and maintenance-free
As an alternative to iglidur® G, bearings made from iglidur® GLW material are available for high volume applications. Featuring similar mechanical properties to iglidur® G, iglidur® GLW plain bearings are recommended primarily for static loads. Where the dynamic properties of iglidur® G (to a large extent) are unimportant, iglidur® GLW presents a very cost-effective alternative.
 
Typical application areas
 
Automotive
Machine tools
Robotics
 
You can find further applications here:
Industry solutions
 
When to use it?
  • When you need an economical universal bearing for mass production
  • For high, primarily static loads
  • For low to medium speeds
When not to use it?
Use our filter options to find the suitable product
 
Unsure if it fits?