iglidur® G, thrust washer, mm - GTM

The all-round classic with an excellent price/performance ratio

iglidur® G, thrust washer, mm - GTM
iglidur® G, thrust washer, mm - GTM drawing
iglidur® G, thrust washer, mm - GTM
1 from 3
iglidur® G, thrust washer, mm - GTM
iglidur® G, thrust washer, mm - GTM drawing
iglidur® G, thrust washer, mm - GTM
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GTM-0815-015
  • Material: iglidur® G
  • Shape: Thrust washers
  • Dimensions:
    • d1 8 mm
    • d2 15 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Most popular iglidur® material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglidur® G | The general purpose bearing
 
  • Over 650 sizes available from stock
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
  • Lubrication-free and maintenance-free
iglidur® G covers an extremely wide range of different requirements – it is truly "all round". The material is ideal for universal applications, a true "all-rounder". Typical applications include medium to high loads, medium surface speeds and medium temperatures. iglidur® G is the decathlete amongst iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall general, mechanical, thermal and tribological specifications.
 
Typical application areas
 
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
 
You can find further applications here:
Industry solutions
 
 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product 
Unsure if it fits?