iglidur® G, thrust washer, imperial - GTI

The all-round classic with an excellent price-performance ratio

iglidur® G, thrust washer, imperial - GTI
iglidur® G, thrust washer, imperial - GTI drawing
1 from 2
iglidur® G, thrust washer, imperial - GTI
iglidur® G, thrust washer, imperial - GTI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: GTI-0610-01
  • Material: iglidur® G
  • Shape: Thrust washers
  • Dimensions:
    • d1 0.375 in
    • d2 0.625 in
    • s 0.04 in
    • h 0.04 in
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • The best-selling iglidur material worldwide
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
iglidur® G | The all-rounder
 
  • Over 650 sizes available from stock
  • High wear resistance
  • Resistance to dust and dirt
  • Cost-effective
  • Lubrication and maintenance-free
The widest range of different requirements is covered by iglidur® G. This is why the material is rightly described as universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall mechanical, thermal and tribological specifications.

Typical areas of application

Agricultural engineering
Automotive
Construction machinery

Mechanical engineering
Sport, fitness & Rehab

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • When an economical all-round performance bearing is required
  • For low to average surface speeds
  • When the bearing needs to run on different shaft materials
  • For pivoting and rotational movements
When not to use it?
Use our filter options to find the suitable product
Unsure if it fits?