iglidur® Z, thrust washer, mm - ZTM

Long service life under extreme conditions

iglidur® Z, thrust washer, mm - ZTM
iglidur® Z, thrust washer, mm - ZTM drawing
1 from 2
iglidur® Z, thrust washer, mm - ZTM
iglidur® Z, thrust washer, mm - ZTM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ZTM-1430-015
  • Material: iglidur® Z
  • igus-icon-info
    Parts made of the material iglidur® Z are subject to export restrictions. The appropriate form will be sent to you after receipt of your order.
  • Shape: Thrust washers
  • Dimensions:
    • d1 14 mm
    • d2 30 mm
    • d4 25 mm
    • d5 2 mm
    • s 1.5 mm
    • h 1 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Maximum service life under extreme conditions - Wear-resistant & impact-resistant even under high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
iglidur® Z | Longest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
 
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge pressure
  • Lubrication and maintenance-free
  • Standard range from stock
Highest compressive strength, coupled with high flexibility, gives the bearings made of iglidur® Z their outstanding properties in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.

Typical application areas

Construction machinery
Glass industry
Aviation
Mechanical engineering
Textile industry

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For temperatures up to +250°C long-term or +310°C short-term
  • When high wear resistance is required, especially under high radial loads
  • For high surface speeds
  • For edge pressure in connection with high surface pressures
When not to use it?
Use our filter options to find the suitable product 
 
Unsure if it fits?