1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: GLWTM-0408-005
- Material: iglidur® GLW
- Shape: Thrust washers
- Dimensions:
- d1 4 mm
- d2 8 mm
- s 0.5 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Cost-effective material for mass production
- Applications with static loads
- Cost-effective
- Dirt-resistant
- Resistant to vibrations
- Lubrication and maintenance-free
iglidur® GLW | Low-cost material for high volume
With the iglidur® GLW material, we can offer our customers an alternative to iglidur® G for high-volume applications. With similar characteristic values as iglidur® G, iglidur® GLW is particularly recommended for primarily static loads. For these applications, where the dynamic specifications of iglidur® G can be largely dispensed with, they represent a very cost-effective alternative.
Typical application areas
- Automotive
- Mechanical engineering
- Robotics industry
When do I use it?
- When I need an economical all-rounder material for high volumes
- For high, primarily static loads
- At low to medium speeds
When do I not use it?
- When mechanical rework of the wall surface is required
- For mainly dynamic loads
- When maximum wear resistance is required
- For use under water
Unsure if it fits?