igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
- Part number: JPRM-3034-20-025-054
- Material: iglidur® J
- Shape: Shop guide rings
- Dimensions:
- d1 30 mm
- d2 34 mm
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
Total price: 21.13 EUR21.13 EUR / pc.
plus VAT and shipping charges
loading...
igus-icon-lieferzeit
ready for shipping in 48 hours
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Unsure if it fits?