iglidur® J, guide rings

The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction

iglidur® J, guide rings
iglidur® J, guide rings drawing
iglidur® J, guide rings drawing
1 from 3
iglidur® J, guide rings
iglidur® J, guide rings drawing
iglidur® J, guide rings drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JPRM-0608-00-010-060
  • Material: iglidur® J
  • Shape: Shop guide rings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
  • Mould resistant according to DIN EN ISO 846
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Unsure if it fits?