Trapezoidal lead screw

Our dryspin online shop offers an extensive selection of trapezoidal lead screws with outer diameters from 6 to 50mm and pitches from 1.5 to 8mm. Trapezoidal lead screws are available with right-hand, left-hand and reverse threads as well as in various materials such as C15 steel, stainless steel or aluminium - depending on the requirements regarding protection against corrosion, weight or strength. They are also distinguished by their larger diameters and pitches. Single-start variants are self-locking whereas the double-start trapezoidal lead screw does not offer this feature. This makes them ideal for applications with higher loads and without additional braking elements.

In our online shop, you can also find suitable accessories such as lead screw nuts or clamping rings as well as high helix lead screws with a smaller pitch. Each trapezoidal lead screw is available with customised ends upon request.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h