Servo cables

If flexible connection cables for servo motors are required in the energy chain, the chainflex® servo cables are the ideal solution. These have been specially developed and tested in our 3,800 m² test laboratory for continuous use in the energy chain. Due to the different structures with one or two pairs, they meet the requirements of a wide variety of engines. On the one hand, the overall shielding of the cable and the separate shielding of the pairs for brakes and temperature sensors, for example, ensure a high level of EMC protection. In our online shop you will not only find connection cables for servomotors with a PUR outer jacket but also with highly abrasion-resistant and cheaper PVC. You can also buy servo cables with a high-end TPE outer jacket for the highest demands and the smallest bending radii of up to 6.8 x d online here.

Number of products: 0
Nothing found? The igus® LiveChat will help you immediately! Or just send us a message

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h