Hinged glass door

Rotate 150kg on a cent coin

  • What was needed: Slide bearings for the bearing points of 150 kg hinged doors
  • Manufacturing process: The plain bearings were manufactured by injection moulding
  • Requirements: Smooth swivelling of the door, secure bearing; the bearings should withstand 200,000 cycles with a 90° opening process; maintenance-free bearing points
  • Material: iglidur® Q290
  • Success for the customer: The bearings in the doors can withstand 248,000 cycles with 180° swivelling movements and require less installation space than metal bearings. stick-slip effect and squeaking noises are a thing of the past.

Problem

Solution

PortaPivot revolving door with Stealth Pivot hinges

Smooth movements guaranteed

Hinge system of the revolving door next to a one-cent coin and the iglidur plain bearing used
k
Hinge system of the revolving door with iglidur plain bearings

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation