System rol e-chains® - rolling instead of gliding

Proven in 1000s of applications Worldwide

Conventionally designed e-chain® types are operated in the gliding instead of rolling mode for very long travel lengths. The reason for developing "rol e-chain®" gliding solution was the need to overcome the technical limits of this operating mode, such as to reduce friction, by rolling instead of gliding. This was achieved by integrating plastic rollers within the links to ensure a perfect pitch throughout the cable carrier. The result is a reduction in drive force needed and a smoother, quieter and lower vibration when in operation. The requirements for e-chain® in very long travel lengths have steadily increased in recent years. Travels of above 400 meters pose new challenges such as extreme travel speeds in crane systems at cable loads up to 50 kg/m.
rolling instead of gliding Roller extension links for yet higher additional loads and widths up to 2 m and more on gliding solutions.
rolling instead of gliding Rolling instead of gliding
Y = Tensile strength - shearing force in percentage
X1 =travel, X2 =chain length
A = rol e-chain®
B = standard e-chain®.
Data: Fill weight 10kg/m
rol e-chain - achieves very long travel lengths Very long travel lengths of 441.3 m, implemented with igus® rol e-chain® Series 5050R


Rol e-chains® Special roller test stand for customer-specific tests

7 uses of the rol e-chain®

  • Large reduction in drive power to below 25% for moving the e-chain®
  • Travels up to 800 m possible
  • Speeds up to 6 m/s possible
  • Different types of rollers for optimum results in different situations
  • Consistent rolling resistance for contaminated applications
  • Available as ready-to-fit, made-to-specifications system
  • System guarantee for made-to-specifications system (depends on application)

Application Areas
The igus® rol e-chain® is predestined for applications in which long travels at high speeds must be implemented. This is often the case, for example, in photo finish cameras or in materials handling. Even in slower applications in the cranes segment or in displacement systems, the low coefficients of friction of the system save costs, since the drives can be much smaller.

Delivery program rol e-chain®

Inner heights from 32, 35, 42, 45, 56 and 80 mm, as well as widths from 50 mm up to several metres are possible and delivered from stock. All interior separation possibilities and mounting options of the igus® System E4 are available. The standard guide troughs of the respective chains from stock can be used. rol e-chain® types are basically snap-open on both sides. Several roller materials and geometries (profile rollers, etc.) available. Rust-free stainless steel balls are standard for Rol e-chain®. The rol e-chain® is available as assembled e-chain system®. They are mounted by igus® specialists with chainflex® cables and assembled plugs and fittings according to your specifications and packed suitably for easy installation. According to travel lengths, the Rol e-chain® types are delivered on a drum In case cables from the chainflex® range covering over 850 types are opted for according to application, we'd also undertake a guarantee for the complete system.
 
Facilities of this type are designed by our project engineers. We'd be glad to submit an offer. You may talk to us about this.

Selection table

SeriesInternal heightInner widthOuter widthOuter heightBending radii 
 hiBiBahaR 
 [mm][mm][mm][mm][mm] 
 
rol e-chain® - e-chain® with crossbars every link
2828R3250-40073-42354125-300 Enquiries
2700R3550-17566-19450150 Enquiries
3500R4550-25070-27064200 Enquiries
3838R4250-40077-42764150-350 Enquiries
4040R5650-60086-63684200-400 Enquiries
5050R8050-600100-650108250-500 Enquiries
 
rol e-chain® - e-tube, closed
R7728R3250-30073-32354150-300 Enquiries
R7838R4250-30077-32764200-350 Enquiries
R8840R5675-462111-49984300-400 Enquiries
R9850R8075-462125-513108300-1000 Enquiries



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH