SHT-BB linear drives with ball-bearing mounted lead screw


higher RPMs

higher precision

Reduced axial clearance

Belt drive facilitates radial loads

Constant torque

Freely selectable stroke lengths

Suitable for these parts:


Technical data

Ordering number Max.
stroke length
Aluminium Shaft Steel shaft Max. stat.
load capacity
max.
rotation
speed
max.
feed
rate
Additional
(per
weight 100 mm)
Additional
(per
weight 100 mm)
[mm] [kg] [kg] [kg] [kg] axial
[N]
radial
[N]
[1/min] [m/min]
ready for shipping in 3-4 working days SHT-BB-12-AWM (1) 500 0.1 0.2 0.8 0.7 350 1400 1500 3 Upon request Add to shopping cart
Delivery time on request SHT-BB-12-EWM (1) 500 0.1 0.2 0.8 0.7 350 1400 1500 3 Upon request Add to shopping cart
ready for shipping in 3-4 working days SHT-BB-20-AWM (1) 900 0.3 0.6 2.3 1.9 1000 4000 1500 6 Upon request Add to shopping cart
Delivery time on request SHT-BB-20-EWM (1) 900 0.3 0.6 2.3 1.9 1000 4000 1500 6 Upon request Add to shopping cart
ready for shipping in 3-4 working days SHT-BB-30-AWM (1) 1000 0.6 1.4 5.8 4.6 1500 6000 1200 6 Upon request Add to shopping cart
Delivery time on request SHT-BB-30-EWM (1) 1000 0.6 1.4 5.8 4.6 1500 6000 1200 6 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) AWM = with aluminum shaft | EWM = with stainless steel shaft

Dimensions

Ordering number A Al H E1 E2 E3 l R f lt tk ts  
  -0,3 -0,3   ±0,15 ±0,15 ±0,15       ±0,1        
ready for shipping in 3-4 working days SHT-BB-12-AWM (1) 85 85 34 70 73 73 145 42 2 30 11 6.6 Upon request Add to shopping cart
Delivery time on request SHT-BB-12-EWM (1) 85 85 34 70 73 73 145 42 2 30 11 6.6 Upon request Add to shopping cart
ready for shipping in 3-4 working days SHT-BB-20-AWM (1) 130 130 48 108 115 115 202 72 2 36 15 9 Upon request Add to shopping cart
Delivery time on request SHT-BB-20-EWM (1) 130 130 48 108 115 115 202 72 2 36 15 9 Upon request Add to shopping cart
ready for shipping in 3-4 working days SHT-BB-30-AWM (1) 180 189 68 150 158 158 280 96 4 50 20 13.5 Upon request Add to shopping cart
Delivery time on request SHT-BB-30-EWM (1) 180 189 68 150 158 158 280 96 4 50 20 13.5 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

(1) AWM = with aluminum shaft | EWM = with stainless steel shaft

Ordering number tg kt s sk sg Kg d T l2 d2 ha
±0,1 Standard**
ready for shipping in 3-4 working days SHT-BB-12-AWM (1) M8 6.4 6.3 10 M6 6 12 TR 10 x 2 17 TR 10 x 2 18 Upon request Add to shopping cart
Delivery time on request SHT-BB-12-EWM (1) M8 6.4 6.3 10 M6 6 12 TR 10 x 2 17 TR 10 x 2 18 Upon request Add to shopping cart
ready for shipping in 3-4 working days SHT-BB-20-AWM (1) M10 8.6 6.4 11 M8 7 20 TR 18 x 4 26 12 h9 23 Upon request Add to shopping cart
Delivery time on request SHT-BB-20-EWM (1) M10 8.6 6.4 11 M8 7 20 TR 18 x 4 26 12 h9 23 Upon request Add to shopping cart
ready for shipping in 3-4 working days SHT-BB-30-AWM (1) M16 12.6 11 18 M12 10.6 30 TR 24 x 5 38 14 h9 36 Upon request Add to shopping cart
Delivery time on request SHT-BB-30-EWM (1) M16 12.6 11 18 M12 10.6 30 TR 24 x 5 38 14 h9 36 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

* TR10x2 with tapered lead screw end, optionally with machined lead screw end
(1) AWM = with aluminum shaft | EWM = with stainless steel shaft



ready for shipping in 3-4 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH