drylin® NT - locking mechanism

Stop included

The proven drylin® N telescopic system is now available with a locking mechanism.

There are two different versions:
a) Detent in end positions and centered position
b) Precision detent with variable pitch (minimum pitch 10 mm)

Solid polymer guide / Aluminum guide

Low weight, low-noise operation

Low-priced

Corrosion-resistant, 100% lubrication-free

Continuous lengths up to 1200 mm (extended total length)


Industries: furniture, maintenance, switch cabinets, aerospace
drylin® NT-LM in Plexiglas safety door adjustment
drylin® NT-LM in safety door adjustment in machine tool

Dimensions [mm]

Part. No. b H L. min. L. max.
ready for shipping in 10 working days NT-LM-35 35 19 140 600 Upon request Add to shopping cart
ready for shipping in 3-4 working days NTV-27-150 99.45 EUR Add to shopping cart
ready for shipping in 3-4 working days NTV-27-200 123.78 EUR Add to shopping cart
ready for shipping in 10 working days NTV-27-250 129.18 EUR Add to shopping cart
ready for shipping in 3-4 working days NTV-27-300 113.76 EUR Add to shopping cart
ready for shipping in 3-4 working days NTV-27-500 171.60 EUR Add to shopping cart
ready for shipping in 3-4 working days NTV-27-350 155.40 EUR Add to shopping cart
ready for shipping in 3-4 working days NTV-27-400 160.80 EUR Add to shopping cart
ready for shipping in 3-4 working days NTV-27-450 166.19 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Quote request Quote request
myCatalog myCatalog

drylin® NT telescopic guides

Completely lubricant-free linear extensions in continuous stroke lengths of 100mm to 600mm - maximum pulled-out length: 1200mm. The telescopic systems consist of anodized aluminum guide rails and a gliding block made of the proven iglidur® material. Due to the integrated solid lubricants, iglidur® tribopolymers enable dry operation in every application. The advantage - besides being maintenance-free - is the carefree use in clean hygienic environments. No oil or fat can be transmitted to other products, clothing or people. Applications even in cleanroom air showers were already implemented. But the dry operation also has advantages in the dirt accumulation area. Dirt particles do not stick to the guide and do not become a sticky mass. As an option, all telescopic guides can be delivered with a detent in start-medium-end position. Requirements for individually positioned locking positions can be met.

ready for shipping in 3-4 working days
ready for shipping in 10 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH