The igus® system for fast rotary applications as a standard product

Product experts in conversation

Engineering service

Looking for an individual rotating energy supply? Use our know-how for your solution. Our experts would be happy to advise you.
Ask experts
White paper on rotating energy supply

Free design tips

Ten valuable tips for the correct guide trough for circular modules, should you want to design it yourself.
Request white paper
Reverse Bend Radius configurator

Online configurator

Configurator for circular movement in the CAD area, simply configure the energy chain to suit the application.
Go to the configurator

Fewer interfaces with static rotary modules

These rotary modules consist of a static guide trough. The fixed end of the e-chain® is attached to the guide trough and the moving end to the rotating part of the system. The e-chains® of the E4.1 series are used for the rotary modules. The static rotary modules are ideal for simple attachment in confined spaces.

Maximum rotation angle 400° (depending on the system)

Rotation speed up to 180°/s

Modular construction with standardised mounting options

Integrated strain relief and cable guidance in the guide trough


Typical application areas:
General machine and plant construction, production systems/material handling, industrial robots, medical technology, wind turbines, amusement rides, satellite telescopes
 
Static rotary module

Static rotary modules

Prices and availability

Note: Prices exclude e-chains and cables

Part number e-chain® Total length chain link Angle of rotation Outer Ø Inner Ø Height max. cable Ø
[mm] [°] [mm] [mm] [mm] [mm]
ready for shipping in 8 weeks IE14.1.400.80 B15i.038.038/080.0 751 21 400 400 150 55 7.5 1,054.72 EUR Add to shopping cart
ready for shipping in 8 weeks IE14.1.600.100 E4.21.050.048.160.0 1016 31 360 600 300 100 9.5 1,406.65 EUR Add to shopping cart
ready for shipping in 8 weeks IE14.1.800.150 E4.21.100.100.160.0 1138 35 300 800 300 150 18 1,914.70 EUR Add to shopping cart
ready for shipping in 8 weeks IE14.1.900.170 E4.32.10.075.200.0 1434 23 300 900 400 170 15 2,148.43 EUR Add to shopping cart
ready for shipping in 8 weeks IE14.1.1200.220 E4.32.15.150/200.0 1770 29 300 1200 400 220 28 3,163.45 EUR Add to shopping cart
ready for shipping in 8 weeks IE14.1.1500.230 E4.42.15.125.400.0 2241 31 300 1500 800 230 25 3,921.83 EUR Add to shopping cart
ready for shipping in 8 weeks IE14.1.1800.270 E4.42.20.200.400.0 2643 37 300 1800 800 270 38 5,508.30 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Note: Prices exclude e-chains and cables



ready for shipping in 8 weeks

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH