AX e-chains® series - special chain for fine dust applications

The 4240AX has been developed for applications where fine dust complicates the use of a conventional e-chain®. With conventional stop systems the finest dust can collect on the stops and cause the radius of the e-chain® to become larger over an extended period of time. Thanks to the external stop dogs, this situation does not occur in the 4040AX and 4240AX.
4240AX Dust of all kinds can settle in the stops and cause failures.
Advantages of the AX chains:

Exterior stop dogs

No accumulation of (wood) dust in the stop dogs

No "setting up" of the e-chain®

Optimised interior space


Potential applications:

Woodworking industry

Coal power stations

Mining

In applications with fine dust/particles

AX

AX AX chain link with external stop dog system
By the exterior stops no dust can accumulate in the stops, but is pushed out again from the chain immediately.
 
Technical data:

igumid G material

Temperature: -40°C to +120°C

Flammability class: UL94-HB

Series hi Bi Ba ha R
4040AX 56 50-600 84-634 84 150  Enquiries
4240AX 62 50-400 86-436 84 135  Enquiries
4240AX 62 50-400 86-436 84 150  Enquiries
4240AX 62 50-400 86-436 84 200  Enquiries
5050AX 80 50-600 100-650 108 150  Enquiries
5050AX 80 50-600 100-650 108 200  Enquiries
5050AX 80 50-600 100-650 108 250  Enquiries
5050AX 80 50-600 100-650 108 300  Enquiries
5050HDAX 80 50-600 104-654 108 250  Enquiries
5050HDAX 80 50-600 104-654 108 300  Enquiries
5050HDAX 80 50-600 104-654 108 350  Enquiries
5050HDAX 80 50-600 104-654 108 400  Enquiries
5050RHDAX 80 50-600 104-654 108 250  Enquiries
5050RHDAX 80 50-600 104-654 108 300  Enquiries



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH