Small and light-duty cantilever axis for "Pick & Place" applications

drylin® GRW-0630

Highly dynamic at small loads

The new drylin® cantilever axis was particularly developed for pick & place applications with high dynamics and small loads. In this type of axis carriage and motor are fixed while the axis moves. A The plastic rack provides for highly dynamic direct force transfer (approx. 20-30% performance / speed increase) without deflecting or pre-tensioning a timing belt. Therefore the axis can be operated with a small motor and small loads up to around 1 kg.

100% lubrication-free

Direct force transfer via rack

Highly dynamic

Light and small

Material combination: Aluminum extrusion / plastic rack

The adapter plates and connection brackets are accessories

Upgrades to 2 or 3 axis portals

Low load up to approx. 1 kg


Application areas:Pick & Place, portals, assembly, medical technology, 2- or 3-axis gantries

Dimensions [mm]

Part number max. stroke max. axial
load
A A1 H E1 E2 l hw f lt ts tg sg AM    
    [N] -0,3     ±0,15 ±0,15                    
GRW-0630 150 10 54 80.5 20 45 40 110.5 42.5 4 15 0 M4 M4-8 121.4 405.86 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH