drylin® E - End- and reference switch

end/reference switches Mechanical end/reference switches are used when it comes to price-sensitive applications. Due to the small & lightweight plastic housing, equipment and machines can be built saving space and reducing weight. Brackets that match the igus® axes are available, which can be mounted in the grooves.

Low-priced

Light weight

Protection class IP50

Change over


Typical applications:Vending machines, laboratory equipment, format adjustments
data sheet - drylin® E accessories

Ordering number Type
ready for shipping in 5 working days IK-0052 Initiator kit with braket for SLN, NC, PNP, Inductive, 24 V DC
ready for shipping in 5 working days IK-0053 Initiator kit with braket for SLN, NO, PNP, Inductive, 24 V DC
ready for shipping in 24-48 hours INI-AB-I-025-A-AB
ready for shipping in 24-48 hours INI-AB-I-025-B-AB
ready for shipping in 24-48 hours INI-AB-I-025-D-AB
ready for shipping in 24-48 hours INI-AB-I-025-E-AB
ready for shipping in 24-48 hours INI-AS-I-015-B-AA
ready for shipping in 24-48 hours INI-AS-I-015-E-AA
ready for shipping in 5 working days IK-0072 Initiator kit with braket next to the carriage of ZLW and SAW 0630, mechanical, 24 V DC
ready for shipping in 5 working days IK-0073 Initiator kit with braket under the carriage of ZLW and SAW 0630, mechanical, 24 V DC
ready for shipping in 24-48 hours INI-AB-I-025-A-AA Initiator, Inductive, PNP, NO, 24 V DC, with M8 plug
ready for shipping in 24-48 hours INI-AB-I-025-B-AA Initiator, Inductive, PNP, NC, 24 V DC, with M8 plug
ready for shipping in 24-48 hours INI-AB-I-025-D-AA Initiator, Inductive, NPN, NO, 24 V DC, with M8 plug
ready for shipping in 24-48 hours INI-AB-I-025-E-AA Initiator, Inductive, NPN, NC, 24 V DC, with M8 plug
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Zubehör:

Mounting bracket for drylin® ZLW toothed belt axes

New mounting brackets are available for fastening drylin® ZLW toothed belt axes made of aluminium construction profiles.

ready for shipping in 24-48 hours
ready for shipping in 5 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH