igubal® angle joint
igubal® angle joints are corrosion-resistant and can be used in harsh environments without any problems. In damp or wet environments, they are resistant to weak acids and alkalis. Their resistance to dirt and dust should be emphasized.
The housing and the ball studs are made of igumid G, a particularly impact-resistant, long-fiber-reinforced polymer. Suitable for long-term use at temperatures from -30 °C to +80 °C.
- Connection for rotating and swiveling movement
- Low weight
- Very easy to install
- Vibration-damping
- Insensitive to dirt and dust