drygear® worm gear | Installation size 20 | Asymmetric| PRT
drygear® worm gear | Installation size 20 | Asymmetric| PRT
drygear® worm gear | Installation size 20 | Asymmetric| PRTSlewing ring bearing (iglidur® PRT) in a polymer housing. The drive component is a motor with worm gear. As a result the central hole remains free for feeding through cables, for example. The articulated joints can be ordered with or without
motor.
- Self-locking drive
- Standard motor option: stepper motor NEMA17XL
- Application e.g. horizontal on base plate
- 1 pc PRT design 01 (PRT-01-xx), aluminium worm shaft (AL hard anodised), high rigidity
Dimensions
B1 | ||
B2 | ||
B3 | ||
G1 | ||
G2 | ||
H1 | ||
H3 | ||
L1 | ||
L2 | ||
S1 | ||
S2 | ||
H2 |
Mechanical properties
Transmission | ||
Efficiency |
Requirements
Model |