My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+972 3 9269595
Photo
dry-tech® bearing technology

+972 3 9269595
Photo

From the customer's request to the product


Compared to metal, plastic is a very young material. Metals have been used by people for over 8,000 years. Experience in metalworking has been passed on from generation to generation. Where moving components are concerned, metal is regarded as the safest choice, whereby component lubrication and greasing are accepted as necessary tasks.
 
But what would it be like if materials for moving parts ...
… did not need to be lubricated and greased?
… were up to 70% lighter?
… functioned in dirt, chemicals and water without any problems?
… did not rust and squeak?
… had a predictable service life and were safe to use?

"I need to completely understand where the difficulty lies ..."

"I love solving problems. I am really pleased if one of our customers can be made happy as a result. Of course, this is only successful if I work very closely with the customer. I need to completely understand where the difficulty lies in order to find an individual solution. Occasionally, such solutions for individuals result in innovations that we add to our catalogue product range. Our customers therefore rely on our team as a driving force in the area of research and development. "
 
Stefan Niermann, Head of drylin Linear Technology

Stefan Niermann, Head of drylin Linear Technology

High-performance polymers for motion with a calculable service life

motion plastics products from igus

Our products have been developed for moving applications and very high levels of stress. They include energy supply products, cables, bearing technology, linear technology, bar stock, 3D printing filaments and low-cost robotics:

  • Long service life 
  • No additional lubrication necessary
  • Up to 70 % lighter than metal products
  • Resistant to dirt, chemicals and  corrosion
  • Insensitive to heat and cold
Would you like to improve one of our products or services? 

Free online tools from igus®

We continually develop and improve our innovative online tools . The tools make use of research results from the test laboratory and application-related knowledge. This enables our customers to plan their projects progressively, transparently and efficiently.  

  • Reliably calculating the service life of igus products
  • Configuring igus products
  • Simulating igus products
  • Finding suitable products


7 out of 100 innovations 2020