My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+972 3 9269595
Photo
dry-tech® bearing technology

+972 3 9269595
Photo

Plug-and-Play energy chainSystems®... all inclusive!

Assembled systems, ready-to-use  
Good reasons for ready-to-install assembled e-chain systems® from igus®

Increase your cash-flow

Keep your capacities flexible

Reduce your throughput times

Avoid machine downtimes

Turn 30-100 orders into one

Reduce your storage costs to zero

Modern equipment - enables reasonable prices with highet quality

Our own test laboratory for testing your selected components

More than 4800 connectors and accessories available from stock

Delivery with machine-specific built-on parts and sheet metal parts

Quality certified to DIN EN ISO 9001

Own readychain® factory with more than 160 specialists

Up to 1600 systems leave the factory each week

Take advantage of our experience since 1993

Worldwide service in 35 countries with sales partners in 42 countries

 

1: Everything from a single source
The readychain® system covers preassembled, customised energy chain systems. The 'plug in and ready' solutions are configured, manufactured and delivered according to individual customer specifications. The use of the mounting rack starts to yield benefits even at low volumes.
2: Flexible components
The telescoping supports and braces of the readychain® rack allow flexible adaptation to the installation situation on site. Changes in mass production can be undertaken easily any time. By the latching mechanism, additional components can also be easily attached to the rack subsequently.
3: Sustainable use
The components of the readychain® rack are galvanised and thus designed for a long service life. Each rack is constructed within a few hours. The individual elements can be reused at any time in other racks and must therefore not be disposed of after the end of the series like conventional, welded transport racks.

Reduces your storage costs to zero for cables, e-chain® and connectors

By our quick and guaranteed delivery times, you can entirely avoid the storage of highly flexible cables, associated plugs and possibly other mounting parts.

Cuts your running time by half

Thanks to sophisticated logistics, igus® is able to supply complete systems within 1-10 days of the guaranteed deadline to almost any part of the world.

Responds flexibly to order variations

You are prepared for economic highs and lows with readychain®. Turn your load variations in this sector over to us

Minimize machine down times

Little things may cause big problems. Buying numerous single parts not only increases the risk of failure of your plants, it also complicates trouble-shooting. You obtain a system solution along with readychain®. Every system is checked before delivery at our test stands. igus® is certified according to ISO 9001.

Reduce the number of suppliers and orders by 75%

One order - one invoice - one delivery - one partner. You no longer need to procure countless individual components from a host of subcontractors; we know how to acquire the right parts quickly and economically.

Consulting in selection and purchase of componets like connectors, bus-elements, pneumatics, hydraulics and steel-construction.

 

Tests of your chosen components in our igus®-lab, over 50 test stands.

 
You determine the degree of harnessing

We harness from simple e-chain systems® with inserted chainflex® cables to complex systems. These systems may include all cables and hoses (pneumatic, hydraulic), patch plugs, inner partitions, connecting elements and connecting parts as requested.

From easy..............................to the project

 
You determine the size

Any size is possible. Because of our up-to-date production processes we can deliver fast and cost effective custom-build or serial production products.

From batch size 1..............................to serial production

 
You determine the travel length

readychains® offers the whole spectrum of possible travels of the igus® e-chains®. We harness anything from extremely short to long travels. Safe transportation guarantees damage-free delivery of all lengths. Damage-free delivery of all lengths is guaranteed with appropriate transport aids and transit supports.

From short..............................to long

 
Standardized readychain® packages facilitate your entry

readychain® "Basic"

 

Simple customized e-chain systems® including installed cables without plug connections, labeled and furnished with projections according to your specifications.

readychain® "Standard"

 

Simply assembled e-chain systems® with inserted cables and all plug connections, labeled and with defined projection lengths according to your specifications.

readychain® "Premium"

 

Complex customized e-chain system® including cables as well as plug connections, mounting brackets, projections and components according to your specifications.