Quick ROI with automated parts handling for injection moulding machines

  • What was needed: economical and efficient automation solution for handling plastic parts in ice scraper production
  • Requirements: quick ROI, simple installation, precise component placement in an injection moulding machine
  • Material: robolink articulated arm robots
  • Industry: plastics industry
  • Success for the customer: greatly reduced costs, relief for employees, ROI after only four months
     

     
Request individual consultation now

About the application:

The automated parts handling system of the Boy 35 EVV injection moulding machine performs monotonous tasks, is simple to operate and pays for itself in just four months. The robolink DC robot used in the application has five degrees of freedom and places hundreds of ice scrapers in the injection moulding machine for further processing.  

The problem

Before this automation phase, employees had to insert parts into the machine by hand. Hundreds of them each shift. The work was monotonous, inefficient, tiring and susceptible to errors.

The solution:

The robolink articulated arm robot grips the ice scraper with a vacuum end effector and moves it  to the moulding machine. There are suction cups on the back of the end effector as well. This allows the arm to pick up a finished ice scraper, rotate 180 degrees and place the next blank. The robot arm then places the finished ice scraper on a conveyor belt. Simultaneous removal and insertion in a single cycle saves time. 
This automated solution is easy to operate, and even those unfamiliar with IT can work on it after only a few hours of training. The robot control system is a DIN rail version installed in a control cabinet; it controls the stepper motors. The robot's lightweight construction also reduces energy consumption and requires only 1.67 square metres of work surface.

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH