E2 mini - One- and two-piece - Small up to medium sizes

E2 mini are one-piece or two-piece energy chains, recommended for highly dynamic applications. igus also offers numerous accessories and mounting options. Upgrades to openable versions are available for many types. Different types are interchangeable and can also serve as replacements.
 
► Easy to assemble
► Easy to dismantle
► Space-saving: small inner heights and bend radii
► Smooth running: small pitch for quiet, smooth running

Inner heights from 18 to 41 mm, closed design

ready for shipping in 24-48 hours Series 10

Inner height hi: 18mm
Inner widths Bi: 15 - 100mm
Bend radii R: 28 - 180mm
Pitch: 30.5mm

ready for shipping in 24-48 hours Series 11.031

Inner height hi: 23mm
Inner width Bi: 31mm
Bend radii R: 45 - 70mm
Pitch: 30.5mm

ready for shipping in 24-48 hours Series 11.080

Inner height hi: 28mm
inner width Bi: 80mm
Bend radius R: 38mm
Pitch: 30.5mm

ready for shipping in 24-48 hours Series 11.1/11.2

Inner height hi: 41mm
Inner widths Bi: 15 - 25mm
Bend radii R: 40 - 100mm
Pitch: 30.5mm

Snap-open along inside on one side

ready for shipping in 24-48 hours Series 14

Inner height hi: 20mm
Inner widths Bi: 15 - 50mm
Bend radii R: 28 - 125mm
Pitch: 30.5mm

ready for shipping in 24-48 hours Series B15i

Inner height hi: 17mm
Inner widths Bi: 15 - 100mm
Bend radii R: 38 - 180mm
Pitch: 30.5mm

ready for shipping in 24-48 hours Series B17i

Inner height hi: 32mm
Inner widths Bi: 15 - 100mm
Bend radii R: 48 - 125mm
Pitch: 30.5mm

ready for shipping in 72 hours Series F17

Inner height hi: 32mm
Inner width Bi: 15mm
Bend radii R: 48m
Pitch: 30.5m

Snap-open along outside on one side

ready for shipping in 24-48 hours Series B15

Inner height hi: 17mm
Inner widths Bi: 15 - 100mm
Bend radii R: 38 - 180mm
Pitch: 30.5mm

ready for shipping in 72 hours Series B17

Inner height hi: 32mm
Inner widths Bi: 15 - 100mm
Bend radii R: 48 - 125mm
Pitch: 30.5mm

e-chain® selection aids

You can find the right e-chain® quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of chain links

Application examples

Applications in various industrial sectors.


One-/Two-piece e-chain®

Small pitch for silent operation

High torsion resistance

Double stop system and large pins for long service life

Optimized weight/stability ratio

Easy to mount

Manifold interior separation

Typical industrial sectors and applications

Construction machinery

Handling systems

Installation

Packaging machines

Textile machines

Vehicle construction

Wood machines

Glass machines

Machine construction

General mechanical engineering etc.


ESD classification
Special version
Electrically conductive ESD versions upon request
UL94-V2 classification
UL94 -V2
classification
Cleanroom class 1
Cleanroom Class 1
(ISO class 3) for series 10, tested by the Dryden Engineering Company, California

ready for shipping in 24-48 hours
ready for shipping in 72 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH