Tech up & cost down
motion plastics for
construction machinery

Less maintenance, stronger in use

Construction machines have a tough job: they have to operate reliably in every work environment and in all weather conditions. Because, as everywhere, failures cost money and must be avoided. We offer components made of high-performance polymers that stand out due to their high durability and long service life. This includes energy chains for cable protection and guidance, e.g. when cables are used for work platforms, aerial lifts or drilling machines. The suitable UV and temperature-resistant cables for dynamic continuous movements can be found in our chainflex cable product range. Maintenance-free and lubrication-free plain bearings for heavy-duty applications, e.g. in excavators, wheeled loaders and telescopic forklifts, are used from stock or as custom-made components. For all parts, the service life is predictable, which is a plus for every construction planning project. Around the world, more than 20,000 clients from the construction machine industry trust us.

Benefits of igus products:

  • Maintenance-free and lubrication-free
  • Resistant to dirt
  • Resistant to vibrations
  • Highly resilient
  • Predictable service life
  • UV and weather-resistant
  • Cost-effective
news 2022

Hybrid energy chains in new dimensions
 

e-loop energy chain for hanging applications
New fabric-wound bearings made of high-strength filament fabric
news 2022

Order free sample for the construction machinery industry

Would you like to see the quality of our products for yourself? You are welcome to order a free sample from us.
Learn more now and order

igus polymer products for construction machinery

iglidur plain bearings SG03 with felt seal

iglidur plain bearings

  • Reliable under heavy loads
  • Absolutely lubrication-free
  • Maintenance-free
  • Dirt-resistant
  • Good price-performance ratio
  • No corrosion
e-chains E4.1

e-chain series E4.1

  • Resistant to shocks and vibration
  • Tough, low-noise, modular
  • Resistant to dirt, chemicals and high temperatures
  • Corrosion and UV-resistant
chainflex control cable CF9

chainflex control cable CF9

  • For extremely heavy-duty applications
  • Flexible at low temperatures
  • Coolant-resistant
  • UV-resistant
  • TPE outer jacket
  • Halogen-free

Success stories


The huge motion plastics sample box

Trying things out made easy: with the igus corner, you always have the most recent motion plastics suited for your individual industry sector at hand. 
 
We will bring the display to you, assemble it upon request, and fill the compartments with the products of your choice. Or you can set it up yourself. As a permanent exhibition or for a limited period of time.
Order now for free

Components for aerial lifts, telescopic boom platforms

igus replacement parts designed for guidance, transfer and bearing support on aerial lifts, telescopic boom platforms, such as energy chains and cables as well as polymer plain bearings, linear bearings or sliding plates meet the stringent requirements for components that are subjected to continuous stress in outdoor applications.
Telescopic work platforms

Linear guides, plain bearings, e-chains, linear axes and more

motion plastics for vehicle cabins

Adjust seats and displays or mount master switches with maintenance-free bearing products. You can also run cables in the seat safely and quietly with energy chains.


▶  Find out more here

Cab in construction site vehicle

Energy chain configurator

Configure complete energy supply systems for short or long travels as well as for hanging applications. Enter the application and environmental parameters and the configurator "e-chain expert" will suggest suitable solutions for your energy supply.

Tested for use in the real world

Tested for continuous load, chemical and temperature resistance

In our test laboratory, the largest in the industry, more than 10 billion test cycles are carried out per year with energy chains and chainflex cables in a total of 180 test stations. Under conditions that are as real as possible, we test the tribological properties under varying directions of movement, temperatures, media and continuous load. The results are incorporated into our tools for service life calculation and enable exact predictions of durability.

Upon request, igus carries out customer tests to check product use under completely tailored conditions.

More information

Construction machine product brochure

Important information about our products and services
Download now

igus online tools

Configure desired product online, calculate service life, reduce process costs
To the tools


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH