Vertically suspended / "zig-zag" solutions

The modular design of energy chains facilitates this space-saving and unconventional solution. For modern platform technology, such as theatre stages, a variety of cables and hoses which adjust the stage height must be accommodated. Stroke heights of up to 40m are possible.

This is how the zig-zag system works: The unextended energy chain is placed in a custom-made basket. If the platform is raised, the energy chain unfolds, generating little or no noise. This construction is possible with the e-chains® of the E4.1 system as well as many other types.

Technical Data: 
travelv max. [m/s]a max. [m/s2]
400.40.4
igus® "Zig-Zag" space-saving solution Stroke heights of over 20 m are possible

Zig-zag for trusses - complete system up to 15m

Complete zig-zag system

The new standard in the theatre and stage technology industry features greatly reduced weight on trusses; modular design and travel lengths of 5-15 metres. The new system is rounded off with fasteners for trusses, a support plate on the moving end, and an optional safety package that can be ordered based on DIN EN 17206 and DGUV Principle 315-390.

  • Price reduced by up to 30% compared to the previous design
  • Save up to 20% cost
  • Low-maintenance and modular system
Discover complete set

Zig-zag systems provide a reliable power supply in the Grand Theatre, National Opera, Warsaw, Poland
  • Guide data and energy safely and reliably
  • Cost-effective, space-saving solution
  • Robust and easy to install
  • Quiet and low-vibration
  • Application suspended vertically



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH