Roller energy chains - rolling instead of gliding

Roller energy chain

Advantages of igus® roller-energy chain at a glance:

  • Roller energy chains are safe, space-saving and very low-maintenance. Cable lengths can be reduced by up to 50 % (compared to festoon systems)
  • Significant reduction in drive power to less than 37 % for moving the energy chain
  • Travel distances of 1,000 metres and more
  • For high speeds of up to 10 m/s
  • Uniform rolling resistance for applications with dirt
P4 e-chain

System P4

e-chain P4.1

System P4.1

e-chain P4HD.56R

System P4HD.1R

e-chain E4.1R

System E4.1R

Areas of application: practical examples using the roller energy chain

Application example with the E4.1

Roller energy chain moves the pitch at the VELTINS Arena in Gelsenkirchen

On STS crane

In Stacker

In bucket wheel excavators

P4HD sample banderole

For maximum service life with optimised design - P4HD.56R heavy-duty roller chain

Test for long travel distances

Frequently asked questions (FAQ) for roller energy chain

P4HD sample banderole

For maximum service life with optimised design - P4HD.56R heavy-duty roller chain

You might also be interested in

e-chains service life calculator

Determine service life

Calculate service life now
Recycling programme

have the energy chain recycled

To the recycling program

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation