Robotics news overview

Spring 2023

Cable Clip

When the fastening of cables and hoses has to be done quickly, the Cable Clip is exactly the right product. Up to five cables or hoses can be attached at various points with the Cable Clip, the supplied Velcro tape and, if necessary, cable tiewraps. 
The time of messy and sometimes not gentle attachment of cables and hoses is over. 
More about the Cable Clip
Cable Clip

Clean SCARA Cable Solution

The SCARA Cable Solution gets a product extension for the cleanroom with the Clean SCARA Cable Solution. 
This product was developed to meet the requirements in cleanrooms and approved for use in cleanrooms up to ISO class 2 (IPA certified) 
More about the Clean SCARA Cable Solution
Clean SCARA Cable Solution

Augmented reality in the Quick Robot

Next level of configuration of robots. For the Quick Robot configurator, there is now the option of taking planning to a new level for three selected models and configurations. Augmented reality lets you bring the robots into your office or factory, thereby creating even better visualisation and planning safety.
Test the AR update
Augmented reality for the office

Spring 2022

 
  • TRX - From the design study to the product and 2-time award winner
  • New size (50) for the RS retraction system
  • Size 30 fibre-rod
  • Dress packs for igus Low Cost Automation 
To the Robotics News 2022 overview page
triflex R News 2022

Spring 2021

TRX revolutionises 3D movement

DESIGN STUDY

  • Telescoping and twisting with an e-chain®
  • Length compensation of up to 40%
  • Currently compatible with the TRE.70 series
  • Saves additional attachments and retraction systems
Telescopic triflex R TRX

TRE.30.050.0.B small but ...

 
  • Four times the radius strength
  • Good accommodation of torsional forces
  • Assemble and disassemble without tools
  • Compatible with all triflex® R TR.30 products
  • Easy to retrofit/extend
to the TRE.30.B news page

Autumn 2020

Corrugated hose reinforcement for Scara robots

  • Nominal hose width 29mm (inside)
  • Size 23 & 36mm in planning  
  • The backbone for the cable guide on the Scara robot
  • Can be easily retrofitted
  • Rotary mounting
  • For increasing the service life of corrugated hoses used for Scara robots.
go to Scara cable solution

Spring News 2020 summarised in 1:45 min.

Spring 2020

Directed pretension on UR10 and UR10e

  • In the event that you need to retrofit cables or hoses on your UR10 or UR10e . 
  • Enables stable & defined cable guidance up to the tool 
  • Can be combined with our Cobot Clamps
  • Plug and play for UR10 + UR10e
  • Individually adjustable
  • No nasty damage to the robot 
Go to fibre-rod holder

Compact linear retraction system TR.RSEC.60

Low cost, lightweight

The new igus® TR.RSEC.60 system is a small, compact and above all lightweight retraction system for guiding cables and media on robots with low payloads.
Thanks to the type of the retraction system and the expansion to size 60
triflex® R, several cables and media with larger diameters can now be guided safely on the robot.
TR.RSEC.60

Linear, cost-effective retraction system TR.RSEL.60 + TR.RSEL.65

Save costs and installation space

  • Product extensions to the already existing RSEL retraction systems size 70 and 85
  • Chain sizes 60 and 65 can for example, be used in automotive production to achieve the handling of packages cost-effectively
  • Modularised design of the RSEL series
Go to TR.RSEL.60 + 65

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH