Safe and reliable energy supply in lifting work platforms with readychain®


Profile

  • Application: Telescopic jib in lifting work platforms
  • What was needed?: ready-to-install system solution
  • Requirements: rough ambient conditions, long unsupported length
  • Product: readychain® harnessed energy chain
  • Area of use: installation work indoors, outdoors and so on
  • Success for the customer: The ready-to-install harnessed energy chains can be replaced quickly during maintenance without any harnessing work

About lifting work platform: Lifting work platforms are used wherever work has to be done at a height safely and efficiently. Extending a long way upwards, they allow precise working high-up in the air, are simultaneously stable, ensure personal safety and enable the necessary mobility and stability at different working heights.
readychain ready-to-install energy chain in the telescopic jib of a lifting work platform

The challenge

Energy supply guides in mobile cranes with an elevated work platform must be able to withstand rough ambient conditions. They must be guided reliably at temperatures of -20°C to +50°C and be able to cope with dirt as well as long unsupported lengths. Maintenance also plays an important role. It must be possible to carry out maintenance quickly.
 
It must also be possible to quickly replace the energy chain systems used. Replacing parts in entire systems within just a few minutes, however, is an enormous challenge where long unsupported lengths are in use.

Solution

In order to avoid re-harnessing, igus helped the customer with ready-to-install harnessed energy chains specially designed for unsupported lengths and rough ambient conditions. The complete service includes the supply of a module (diagram: energy chains of the E4.1 series), hydraulic hoses as well as control cables (diagram: of the type CF77) for direct installation.
 
All modules are thoroughly tested beforehand in the igus readychain factory. The ready-to-install energy chains systems can be replaced quickly when maintenance is carried out.
To the readychain® overview

motion - magazine for energy chain systems®

Improve the performance of your machine ... Cost down.

In this igus® magazine you will find numerous possibilities and application examples of how you can bring your tech up and/or cost down with ready-to-install energy chain systems.
Order your personal copy here

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH