plane-chain

Innovative solutions for energy and data supply in the automation for long travels - innovative channel system for safe side-mounted chain guidance

A reliable, fast and safe power and data supply is always required, particularly in the automotive industry, be it as a gantry, linear or industrial robot travelling on the seventh axis. With the plane-chain, igus has now developed a novel energy chain system for automation that provides maximum fail safety in applications with high speeds and cycle rates. In the new concept, an energy chain is side-mounted in a special trough. The advantage here is that the designer saves space due to the low installation height.
 
  • Low installation height, very space saving
  • High level of safety since energy chain is flat on its side
  • Noise insulation
Typical application areas: gantries, linear robots/seventh-axis robots, cranes
Enquire about plane-chain now
plane-chain
The convex bathtub shape of the trough allows the E6 series energy chain to travel securely in two recessed channels. With its low coefficient of friction, the stainless-steel trough ensures a long service life of the chain. For additional sound insulation of the system, a special plastic insulating layer can be used on the outside of the trough. Thanks to the lightweight components, the energy chain solution can be easily mounted below the ceiling for linear robots.
1) Energy chain series E6
2) Guide trough
plane-chain
All energy chains from the E6 modular system can be used. Inner height: 30 - 60mm | Width: 180 - 1,200mm
plane-chain
High speeds up to 8m/s
plane-chain
Long travels (up to 50m)


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH