drylin® SAW linear guides with lead screw drive

Dynamic due to lead screw drive with ball-bearing

The high profile based on the drylin W series ensures the torsionally rigid basis of the linear modules of the SAW linear units. Due to the high type and the ball-bearing mounted lead screw as standard, the SAW linear guides are perfect for the direct connection of stepper motors or DC motors. Freely positionable proximity switches and matching adapter plates, which at the same time enable the construction of multi-axis systems, can be installed with optional profile grooves.

Typical application areas:

  • Positioning functions
  • Linear robot structures
  • Format adjustments
  • Height adjustments
  • 3D scanner

drylin SAW linear guide with lead screw drive

SAW - Dynamics in high-profile type

  • High, robust type in 4 installation sizes
  • For manual positioning or motorised operation
  • High stability
Buy SAW linear guide
Compact, short SAWC linear guide with direct drive

SAWC - direct drive

  • Short type due to direct drive
  • Optimised ratio of useful length to total length
  • Improved operating characteristics & space-saving
Buy the SAWC linear guide
Cost-effective drylin SAWP linear unit of the econ series

SAWP - Extremely light linear module

  • Dynamic linear unit
  • Lightweight carbon profile
  • Robust construction
  • Stroke lengths up to 300mm
Buy the carbon SAWP linear guide

Configure linear modules from igus online

Configure individual linear guide with lead screw drive

  • Configure, align, order with suitable accessories (hand wheel, angle drives, etc.)
  • Price and delivery time display of your configuration
  • Simple transfer to shopping basket, no minimum order quantity
  • Creation of PDF reports with parts list, result of service life & individual application parameters
Product finder for the drylin drive technology

Lead screw stepper motors drylin E

For motorised lead screw drive of the linear module, igus offers powerful lead screw stepper motors. The motors are offered in three sizes: NEMA11, NEMA17 and NEMA23. The combination with a dryspin lead screw guarantees precise centring and a long service life of the entire linear module.
  • 3 installation sizes with or without strand
  • Available ready to connect
  • With or without encoder
More about lead screw stepper motors
drylin E lead screw stepper motors

The igus linear module online shop

drylin® linear modules with a single click ...

... order linear modules harnessed, ready to connect, with stroke lengths of 250 and 500mm in the online shop. 

  • With lead screw drive or toothed belt drive
  • Two defined stroke lengths for each system
  • Flexible with drive pins for manual and electric operation.  Ready to install with lead screw clamp, position indicator and hand wheel for quickly replicable adjustments 
  • No time-consuming searching and assembly
  • Reduced design effort with PDF and CAD file available in the online shop
To the linear module shop

drylin® technical accessories - control elements

  • Accessories for manual positioning and format adjustment
  • Assembly and fastening options
  • Stepper and DC motors for electrical drive
Go to accessories
Accessories for drylin linear modules and linear axes

Customers application examples



Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH