drylin® Q with integrated measuring system


drylin QKM
Thanks to its flexibility, the drylin® linear carriage QWE-01-20 forms the ideal basis for integrating the new digital length measuring system. The square profile can be installed unsupported and offers optimum protection for the magnetic tape on the interior thanks to its hollow chamber principle. The ball-andsocket joint makes it possible to flexibly read the display.

Protected magnetic tape

Attachment options via slot nuts

Hand clamp on carriage

Unsupported attachment

Profile AWMQ-20 max. length 1.500 mm

Space-saving sensor integrated in the carriage

drylin® Q measuring system X. Signal cable Y. signal cable

Dimensions [mm]

Part number M max. L B B1 B2 H H1 E Q ts f1 f2 A    
  [Nm] Shaft end support + carriage
+ stroke
h7                        
QKM-01-20 10 28 + 94 28 94 45 58 155 46 20 6.2 4.5 15,5 33 Upon request Add to shopping cart
QKM-02-20 10 28 + 94 28 94 45 58 92 46 20 6.2 4.5 15,5 33 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

QKM flexible

Option 01:

The flexible solution when the reading device should be angled. With locking ball and socket joint. QKM-01-20
QKM fixed
 

 

Option 02:QKM-02-20 with fixed display
Measuring indicator specifications
Measuring principle incremental, with absolute value function through battery buffer
display LCD display 7.5 mm digit height
Display accuracy max. 0,1 mm
Display/Display range -99 999 …+99 999
Function Digit direction, decimal point, unit of measurement (mm,inch), preset activation
Supply Battery 1/2 AA, 3.6 V integrated, service life of up to 4 years
Magnetic sensor securely connected (external)
Bearing Type Installation housing
Connector Housing Plastic
Protection class IP54 display
IP67 sensor
Operating temperature 0…+50°C
Air humidity 35-85%
Speed (travel) max. 2,5 m/s
Display keyboard 3 function buttons

Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH