triflex® R TRC, TRE and TRL accessories: protectors and protective jackets

Extra safety under extreme operating conditions

Protector with quick-release

  • Easy and fast assembly
  • No extra screws
  • Opened just with a screwdriver
  • For triflex® R Type TRC, TRE and TRL
Quick-release protector
Part No. Width index Outer diameter Width
ready for shipping in 24-48 hours TR.40.30 40 55 27 21.98 EUR Add to shopping cart
ready for shipping in 48 hours TR.50.30 40 69 34 22.52 EUR Add to shopping cart
ready for shipping in 48 hours TR.60.30 60 80 40 22.96 EUR Add to shopping cart
ready for shipping in 48 hours TR.65.30 60 88 44 28.76 EUR Add to shopping cart
ready for shipping in 48 hours TR.70.30 70 102 50 35.71 EUR Add to shopping cart
ready for shipping in 48 hours TR.85.30 85 118 59 37.37 EUR Add to shopping cart
ready for shipping in 48 hours TR.100.30 100 133 67 37.85 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Screwed-on protector

  • Connected with screws
  • Shock-resistant
  • Easy gliding over edges
  • Can be freely positioned, on two successive chain links
Quick-release protector
Part No. Width index Outer diameter Width
ready for shipping in 72 hours TR.40.10 40 55 27 18.31 EUR Add to shopping cart
ready for shipping in 48 hours TR.50.10 50 69 34 58.57 EUR Add to shopping cart
ready for shipping in 24-48 hours TR.60.10 60 80 40 19.14 EUR Add to shopping cart
ready for shipping in 48 hours TR.65.10 65 88 44 64.99 EUR Add to shopping cart
ready for shipping in 48 hours TR.70.10 70 102 50 29.75 EUR Add to shopping cart
ready for shipping in 72 hours TR.85.10 85 118 59 31.37 EUR Add to shopping cart
ready for shipping in 48 hours TR.85.240.10 85 120 63 128.39 EUR Add to shopping cart
ready for shipping in 72 hours TR.100.10 100 133 67 31.56 EUR Add to shopping cart
ready for shipping in 72 hours TR.125.10 125 170 82 354.89 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Protective jackets

Standard

  • Base support: fabric
  • Coating: polymer
  • Easy to change due to the Velcro fastening on the longitudinal side
  • Elastic band sealing
  • Silicone-free
  • Standard lengths from stock
  • For applications with varnishes, paints, sealants, adhesives, etc.
 Part No.Standard lengths 
ø
index:
XX=Jacket length[mm] 
    
40.TR.40.14.XX500 1000 1500 2000 
50.TR.50.14.XX1)500 1000 1500 2000 
60.TR.60.14.XX500 1000 1500 2000 
65.TR.65.14.XX1)500 1000 1500 2000 
70.TR.70.14.XX500 1000 1500 2000 
85.TR.85.14.XX500 1000 1500 2000 
100.TR.100.14.XX500 1000 1500 2000 
125.TR.125.14.XX500 1000 1500 2000 

1) Available upon request. Delivery time upon request

triflex® R standard protective jacket

Heat-proof hose

  • Made from heat-resistant, abrasion-resistant Kevlar weave
  • Protects from perspiration and metal spatter briefly up to +540°C
  • High abrasion resistance
  • Very tight sealing
  • For robust environments
  • Easy to replace or retrofit with zipper
  • Velcro straps at the beginning and end
  • Strong design
  • Silicone-free
  • Standard lengths from stock
Heat protection
jacket
Part No.Standard lengths 
Width index:XX=Jacket length[mm] 
    
40.TR.40.18.XX500 1000 1500 2000 
50.TR.50.18.XX1)500 1000 1500 2000 
60.TR.60.18.XX500 1000 1500 2000 
65.TR.65.18.XX1)500 1000 1500 2000 
70.TR.70.18.XX500 1000 1500 2000 
85.TR.85.18.XX500 1000 1500 2000 
100.TR.100.18.XX500 1000 1500 2000 
125.TR.125.18.XX500 1000 1500 2000 

1) Available upon request. Delivery time upon request

triflex® R heat protection jacket

Wear-resistant protective hose

  • Extremely high abrasion resistance
  • Black leather
  • For use in temperatures from -40°C to +100°C
  • Very flexible
  • Easy to replace or retrofit
  • Silicone-free
  • Standard lengths from stock
Heat protection
jacket
Part No.Standard lengths 
Width index:XX=Jacket length[mm] 
    
40.TR.40.19.XX500 1000 1500 2000 
50.TR.50.19.XX1)500 1000 1500 2000 
60.TR.60.19.XX500 1000 1500 2000 
65.TR.65.19.XX1)500 1000 1500 2000 
70.TR.70.19.XX500 1000 1500 2000 
85.TR.85.19.XX500 1000 1500 2000 
100.TR.100.19.XX500 1000 1500 2000 
125.TR.125.19.XX500 1000 1500 2000 

1) Available upon request. Delivery time upon request

triflex® R abrasion protection jacket

ready for shipping in 24-48 hours
ready for shipping in 48 hours
ready for shipping in 72 hours

Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH