The new standard for circular movements up to 380° - steel rotation module SRM

SRM system Rotation angle up to 380° - Minimal displacement forces and max. service life due to split guide trough
What is the new product for?
The previous igus® modular system for rotating applications has been revised and optimised with our many years of experience with individual project solutions. The new SRM rotating energy supply system is delivered as a complete system with e-chain®, mounting brackets, interior separation, strain relief, and guide trough made from galvanised steel. 
 
Application area
The complete system is designed for all rotation applications in almost all industries with an outer diameter of up to 2.8 metres and a rotation angle of up to 380°.

What is the benefit?
With SRM, our customers receive a coordinated complete system with a system guarantee. All required components can be ordered with a single ID number.
 
Installation sizes for the SRM system 
Outer diameter 600 and 800 with e-chain® E4.21
Outer diameter 900 and 1200 with e-chain® E4.32
Outer diameter 1500 and 1800 with e-chain® E4.42
Outer diameter 2400 and 2800 with e-chain® E4.56

Individual requirements
Larger rotation angles or diameters can also be implemented with individual project planning. Intermediate sizes can be calculated easily and immediately.
Discover complete set

Augmented-reality service

Try it out at home or in the office and get a first impression

You can test the steel rotation module with our new, free augmented-reality service. Access the service with your PC and scan the QR code with your smart device for the AR model or click on the link directly with your smart device.
Test the augmented-reality service here

Tech up

Tech up

  • No sliding contacts - without additional clamping points
  • Reliably supply all media in one system (energy, data, fluids, air, etc.)
  • Standardized solution for almost all industries, outer diameters of up to 2.8 metres, complete system, including e-chain®, mounting brackets, interior separation, and galvanised guide trough, can be ordered with one part number.
Cost down

Cost down

  • Optimising design and processes reduced price by 25% and allowed a delivery time of three weeks
  • No project planning costs
  • No minimum order quantity – low system price with no minimum order quantity
  • Can be delivered pre-assembled
Proof

Proof

  • Decades of experience in all industries
Sustainability

Sustainability

  • Very low-maintenance system due to tribo-optimised plastics and minimal relative movements
  • Saves resources with long service life of the rotating energy supply

PRM rotating energy supply

Complete system with plastic guide trough, 360° rotation angle

The PRM rotating energy supply system is a plastic trough for such applications as small measuring and handling machines. The guide is also suitable for camera applications. It requires no sliding contacts and is corrosion-free.
DMP rotating energy supply

10 tips for a reliable rotating energy supply

Ten valuable tips for designing the right guide trough for circular modules yourself. Avoid mistakes that reduce your system's service life or even cause downtime.

From the contents:
- Planning guide sheets correctly
- Tips on laying cables
- Limiting maximum rotation angle
- Generating CAD data for troughs and entire modules

Download ten tips now free of charge. We would be happy to assist you at any time.
Download these design tips now


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH