Compact rotary module CRM360

For rotary movements of up to 360° and guiding different cable types.

Small rotary module for rotary movements of up to 360° in the tightest of spaces. Guidance of different cable types (power, signal, fibre optic, pneumatic ...) in one system. No need for failure-prone and inflexible rotary unions. Scale for reading the current angle of rotation. Very simple installation, completely ready to install.
Enquire about the CRM360 rotary module now
  • Rotate 360° in the tightest of spaces
  • Guiding energy, data, signals, oils and air
  • Very easy to install
  • Delivered ready to install
  • Free cable choice
CRM rotary module For rotary movements of up to 360°
CRM rotary module A = outer radius 140mm
B = height 120mm

Dimensions:

>Part No.Angle of rotationInner diameterMax. cable diameter
CRM360.17.01.0360°16.49
CRM360.23.01.0360°22.613
CRM360.29.01.0360°29.017


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH